??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES R01ZC-PSC50B-BZ00,2-GS04-V02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R01ZC-PSC50B-BZ00,2-GS04-V02
VERF
Availability
Available
BC
Order code
BES048J
TC
Artikelbezeichnung
BES R01ZC-PSC50B-BZ00,2-GS04-V02
PX
Product view
48950_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest
BFORM
Style
32x20x8
W
Gewicht
0.033 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 32 x 20 x 8 mm, Style Housing = 32x20x8, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Housing material = Zinc, Die casting, Material sensing surface = PA 12, Connection = Cable with connector, M12x1-Male, 4-pin, 0.20 m, TPU, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.